KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F93 Series

A 22 μ 10 16 3.5 μ 15 3 1.8 n
F93 Series

F931C226KAA
TypeRated VoltageCapacitance CodeToleranceCase SizePackaging

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section in the Catalog.


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F93

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  2.286 Ω
C0  =  123 μF
R1  =  216.6 mΩ
C1  =  715.1 nF
R2  =  31.39 mΩ
C2  =  1.43 μF
R3  =  220.7 mΩ
C3  =  2.86 μF
R4  =  235.1 mΩ
C4  =  5.721 μF
R5  =  2.311 Ω
C5  =  11.44 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  5 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic gen_f93 case schema
EIA - 1206
Case Size - A EIA Code - 1206 EIA Metric - 3216-18
F93 Series
millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 +0.2/-0.1 0.063 +0.008/-0.004
H max. 1.8 0.071

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F93