KYOCERA AVX Part No. F931C107MNC
Category - Resin Molded Solid Tantalum Chip, J-Lead
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
F93 Series |
N | 100 μ | 20 | 16 | 16 μ | 10 | 600 m | 2.4 n |
F93 Series
F93 | 1C | 107 | M | N | C |
---|---|---|---|---|---|
Type | Rated Voltage | Capacitance Code | Tolerance | Case Size | Packaging |
pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow) | K = ±10% M = ±20% | See Tape & Reel Packaging Section in the Catalog. |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F93
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - N EIA Code - 2917 EIA Metric - 7343-31
millimeters [mm] | inches [in] | |
---|---|---|
L | 7.3 ±0.2 | 0.287 ±0.008 |
W | 4.3 +0.2/-0.1 | 0.169 +0.008/-0.004 |
H max. | 3.1 | 0.122 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - F93