Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F93-AJ6 Series - Automotive Product Range

C 100 μ 10 16 16 μ 15 700 m 2.2 n
F93-AJ6 Series - Automotive Product Range GD-ICON-AUTO

F931C107KCCAJ6
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingAEC-Q200 Compliant

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section in the Catalog.


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F93 AJ6

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  133.7 mΩ
C0  =  1.24 mF
R1  =  74.23 mΩ
C1  =  3.23 μF
R2  =  100 μΩ
C2  =  6.46 μF
R3  =  6.712 mΩ
C3  =  12.92 μF
R4  =  50.56 mΩ
C4  =  25.84 μF
R5  =  258.7 mΩ
C5  =  51.68 μF
Rs  =  10 Ω
Ls  =  2.2 nH
Rli  =  1.1 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic gen_f93_aj6 case schema
EIA - 2312
Case Size - C EIA Code - 2312 EIA Metric - 6032-28
F93-AJ6 Series - Automotive Product Range
millimeters [mm] inches [in]
L 6.0 ±0.2 0.236 ±0.008
W 3.2 +0.2/-0.1 0.126 +0.008/-0.004
H max. 2.8 0.11

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F93 AJ6