KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F93-AJ6 Series - Automotive Product Range

B 10 μ 10 16 1.6 μ 6 2 1.8 n
F93-AJ6 Series - Automotive Product Range GD-ICON-AUTO

F931C106KBAAJ6
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingAEC-Q200 Compliant

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section in the Catalog.


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F93 AJ6

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  1.592 Ω
C0  =  429.9 μF
R1  =  62.92 mΩ
C1  =  324.2 nF
R2  =  65.65 mΩ
C2  =  648.3 nF
R3  =  66.93 mΩ
C3  =  1.297 μF
R4  =  116.1 mΩ
C4  =  2.593 μF
R5  =  1.156 Ω
C5  =  5.187 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  11 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic gen_f93_aj6 case schema
EIA - 1210
Case Size - B EIA Code - 1210 EIA Metric - 3528-21
F93-AJ6 Series - Automotive Product Range
millimeters [mm] inches [in]
L 3.5 ±0.2 0.138 ±0.008
W 2.8 +0.2/-0.1 0.11 +0.008/-0.004
H max. 2.1 0.083

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F93 AJ6