KYOCERA AVX Part No. F931C105KAAAJ6
Category - Resin Molded Solid Tantalum Chip, J-Lead
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
F93-AJ6 Series - Automotive Product Range |
A | 1 μ | 10 | 16 | 500 n | 4 | 7.5 | 1.8 n |
F93-AJ6 Series - Automotive Product Range
F93 | 1C | 105 | K | A | A | AJ6 |
---|---|---|---|---|---|---|
Type | Rated Voltage | Capacitance Code | Tolerance | Case Size | Packaging | AEC-Q200 Compliant |
pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow) | K = ±10% M = ±20% | See Tape & Reel Packaging Section in the Catalog. |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F93 AJ6
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - A EIA Code - 1206 EIA Metric - 3216-18
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 +0.2/-0.1 | 0.063 +0.008/-0.004 |
H max. | 1.8 | 0.071 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - F93 AJ6