KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F93-AJ6 Series - Automotive Product Range

A 33 μ 20 6.3 2.1 μ 8 2.5 1.8 n
F93-AJ6 Series - Automotive Product Range GD-ICON-AUTO

F930J336MAAAJ6
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingAEC-Q200 Compliant

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section in the Catalog.


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F93 AJ6

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  483 mΩ
C0  =  1.041 mF
R1  =  339.3 mΩ
C1  =  1.069 μF
R2  =  963.1 μΩ
C2  =  2.138 μF
R3  =  83.36 mΩ
C3  =  4.275 μF
R4  =  274.3 mΩ
C4  =  8.551 μF
R5  =  1.695 Ω
C5  =  17.1 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  3.333 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic gen_f93_aj6 case schema
EIA - 1206
Case Size - A EIA Code - 1206 EIA Metric - 3216-18
F93-AJ6 Series - Automotive Product Range
millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 +0.2/-0.1 0.063 +0.008/-0.004
H max. 1.8 0.071

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F93 AJ6