KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F93-AJ6 Series - Automotive Product Range

N 470 μ 10 4 18.8 μ 16 300 m 2.4 n
F93-AJ6 Series - Automotive Product Range GD-ICON-AUTO

F930G477KNCAJ6
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingAEC-Q200 Compliant

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section in the Catalog.


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F93 AJ6

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  62.14 mΩ
C0  =  1.263 mF
R1  =  49.5 mΩ
C1  =  15.18 μF
R2  =  1 nΩ
C2  =  30.37 μF
R3  =  14.96 mΩ
C3  =  60.73 μF
R4  =  36.7 mΩ
C4  =  121.5 μF
R5  =  102.4 mΩ
C5  =  242.9 μF
Rs  =  10 Ω
Ls  =  2.4 nH
Rli  =  234 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic gen_f93_aj6 case schema
EIA - 2917
Case Size - N EIA Code - 2917 EIA Metric - 7343-31
F93-AJ6 Series - Automotive Product Range
millimeters [mm] inches [in]
L 7.3 ±0.2 0.287 ±0.008
W 4.3 +0.2/-0.1 0.169 +0.008/-0.004
H max. 3.1 0.122

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F93 AJ6