KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F92 Series - Low Profile

P 6.8 μ 20 6.3 500 n 10 6 1.4 n
F92 Series - Low Profile

F920J685MPA
TypeRated VoltageCapacitance CodeToleranceCase SizePackaging

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section in the Catalog.


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F92

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  2.436 Ω
C0  =  303.6 μF
R1  =  1.101 Ω
C1  =  220.5 nF
R2  =  573 mΩ
C2  =  441 nF
R3  =  444.4 mΩ
C3  =  882 nF
R4  =  388.2 mΩ
C4  =  1.764 μF
R5  =  2.762 Ω
C5  =  3.528 μF
Rs  =  10 Ω
Ls  =  1.4 nH
Rli  =  16.18 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic gen_f92 case schema
EIA - 0805
Case Size - P EIA Code - 0805 EIA Metric - 2012-12
F92 Series - Low Profile
millimeters [mm] inches [in]
L 2.05 ±0.2 0.081 ±0.008
W 1.3 +0.2/-0.1 0.051 +0.008/-0.004
H max. 1.2 0.047

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F92