KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F91 Series

C 220 μ 10 6.3 13.9 μ 14 250 m 2.2 n
F91 Series

F910J227KCC
TypeRated VoltageCapacitance CodeToleranceCase SizePackaging

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F91

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  64.86 mΩ
C0  =  1.555 mF
R1  =  19.21 mΩ
C1  =  7.103 μF
R2  =  32.65 mΩ
C2  =  14.21 μF
R3  =  31.43 mΩ
C3  =  28.41 μF
R4  =  13.89 mΩ
C4  =  56.82 μF
R5  =  164.3 mΩ
C5  =  113.6 μF
Rs  =  10 Ω
Ls  =  2.2 nH
Rli  =  500 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic low_f91 case schema
EIA - 2312
Case Size - C EIA Code - 2312 EIA Metric - 6032-28
F91 Series
millimeters [mm] inches [in]
L 6.0 ±0.2 0.236 ±0.008
W 3.2 +0.2/-0.1 0.126 +0.008/-0.004
H max. 2.8 0.11

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F91