KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F75 Series - Low Profile & High CV

C 150 μ 10 10 15 μ 10 220 m 2.2 n
F75 Series - Low Profile & High CV

F751A157KCC••
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSingle Face Electrode

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F72/F75

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  55.78 mΩ
C0  =  6.539 mF
R1  =  70.69 mΩ
C1  =  4.847 μF
R2  =  17.4 μΩ
C2  =  9.693 μF
R3  =  16.44 mΩ
C3  =  19.39 μF
R4  =  46.87 mΩ
C4  =  38.77 μF
R5  =  248.9 mΩ
C5  =  77.54 μF
Rs  =  10 Ω
Ls  =  2.2 nH
Rli  =  733.3 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic ctd_f75 case schema
EIA - 2813
Case Size - C EIA Code - 2813 EIA Metric - 7132-28
F75 Series - Low Profile & High CV
millimeters [mm] inches [in]
L 7.1 ±0.3 0.28 ±0.012
W 3.2 ±0.3 0.126 ±0.012
H max. 2.8 0.11

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F72/F75