KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F75 Series - Low Profile & High CV

C 330 μ 10 6.3 20.8 μ 10 150 m 2.2 n
F75 Series - Low Profile & High CV

F750J337KCC••
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSingle Face Electrode

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F72/F75

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  34.51 mΩ
C0  =  15.71 mF
R1  =  44.59 mΩ
C1  =  10.68 μF
R2  =  7.357 μΩ
C2  =  21.35 μF
R3  =  8.817 mΩ
C3  =  42.71 μF
R4  =  27.54 mΩ
C4  =  85.42 μF
R5  =  112.7 mΩ
C5  =  170.8 μF
Rs  =  10 Ω
Ls  =  2.2 nH
Rli  =  333.3 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic ctd_f75 case schema
EIA - 2813
Case Size - C EIA Code - 2813 EIA Metric - 7132-28
F75 Series - Low Profile & High CV
millimeters [mm] inches [in]
L 7.1 ±0.3 0.28 ±0.012
W 3.2 ±0.3 0.126 ±0.012
H max. 2.8 0.11

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F72/F75