KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F75 Series - Low Profile & High CV

M 2.2 m 20 6.3 139 μ 60 80 m 2.4 n
F75 Series - Low Profile & High CV

F750J228MMCAQ
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSingle Face Electrode

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F72/F75

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  104.4 mΩ
C0  =  1.962 mF
R1  =  34.77 mΩ
C1  =  72.77 μF
R2  =  24.73 mΩ
C2  =  145.5 μF
R3  =  189.1 μΩ
C3  =  291.1 μF
R4  =  58.33 mΩ
C4  =  582.1 μF
R5  =  100 μΩ
C5  =  1.164 mF
Rs  =  10 Ω
Ls  =  2.4 nH
Rli  =  50 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic ctd_f75 case schema
EIA - 2824
Case Size - M EIA Code - 2824 EIA Metric - 7260-28
F75 Series - Low Profile & High CV
millimeters [mm] inches [in]
L 7.2 ±0.3 0.283 ±0.012
W 6.0 ±0.3 0.236 ±0.012
H max. 2.8 0.11

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F72/F75