KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F75 Series - Low Profile & High CV

D 1 m 10 4 40 μ 24 120 m 2.4 n
F75 Series - Low Profile & High CV

F750G108KDC••
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSingle Face Electrode

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F72/F75

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  35.85 mΩ
C0  =  16.45 mF
R1  =  32.9 mΩ
C1  =  32.57 μF
R2  =  2.874 mΩ
C2  =  65.15 μF
R3  =  14.22 mΩ
C3  =  130.3 μF
R4  =  18.75 mΩ
C4  =  260.6 μF
R5  =  98.75 mΩ
C5  =  521.2 μF
Rs  =  10 Ω
Ls  =  2.4 nH
Rli  =  110 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic ctd_f75 case schema
EIA - 2914
Case Size - D EIA Code - 2914 EIA Metric - 7343-31
F75 Series - Low Profile & High CV
millimeters [mm] inches [in]
L 7.3 ±0.3 0.287 ±0.012
W 4.3 ±0.3 0.169 ±0.012
H max. 3.1 0.122

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F72/F75