KYOCERA AVX Part No. F720J108KMCAH1Q2
Category - Conformal Coated Tantalum Chip
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
F72 Series - Low Profile & High CV |
M | 1 m | 10 | 6.3 | 63 μ | 30 | 75 m | 2.4 n |
F72 Series - Low Profile & High CV
F72 | 0J | 108 | K | M | C | AH1 | Q2 |
---|---|---|---|---|---|---|---|
Type | Rated Voltage | Capacitance Code | Tolerance | Case Size | Packaging | Specification Suffix | Single Face Electrode |
pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow) | K = ±10% M = ±20% | See Tape & Reel Packaging Section | AH1 = Low ESR |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F72/F75
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - M EIA Code - 2824 EIA Metric - 7260-20
millimeters [mm] | inches [in] | |
---|---|---|
L | 7.2 ±0.3 | 0.283 ±0.012 |
W | 6.0 ±0.3 | 0.236 ±0.012 |
H max. | 2.0 | 0.079 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - F72/F75