KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F72 Series - Low Profile & High CV

R 330 μ 20 4 13.2 μ 12 700 m 2.4 n
F72 Series - Low Profile & High CV

F720G337MRC•••••
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingSpecification SuffixSingle Face Electrode

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

K = ±10%

M = ±20%

See Tape & Reel Packaging Section

AH1 = Low ESR


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F72/F75

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  306.3 mΩ
C0  =  3.969 mF
R1  =  50.28 mΩ
C1  =  11.05 μF
R2  =  1 nΩ
C2  =  22.09 μF
R3  =  1 nΩ
C3  =  44.19 μF
R4  =  19.74 mΩ
C4  =  88.37 μF
R5  =  46.02 mΩ
C5  =  176.7 μF
Rs  =  10 Ω
Ls  =  2.4 nH
Rli  =  333.3 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic ctd_f72 case schema
EIA - 2824
Case Size - R EIA Code - 2824 EIA Metric - 7260-15
F72 Series - Low Profile & High CV
millimeters [mm] inches [in]
L 7.2 ±0.3 0.283 ±0.012
W 6.0 ±0.3 0.236 ±0.012
H max. 1.5 0.059

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F72/F75