KYOCERA AVX Part No. F381E475MSA
Category - Solid Conductive Polymer Electrolytic Chip Capacitors
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
F38 Series - Miniature - Undertab |
S | 4.7 μ | 20 | 25 | 11.8 μ | 10 | 500 m | 1.4 n |
F38 Series - Miniature - Undertab
F38 | 1E | 475 | M | S | A | ••••• |
---|---|---|---|---|---|---|
Type | Rated Voltage | Capacitance Code | Tolerance | Case Size | Packaging | Special Code |
pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow) | M = ±20% | A = Reel Dia (φ180) Tape Width(mm) = 8 | AXE = Rated temperature 60ºC and H dimension 1.0mm Max. AXEH3 = Rated temperature 60ºC and H dimension 1.0mm Max, Low ESR LZT = Rated temperature 60ºC LZTH1 = Rated temperature 60ºC, Low ESR AH1, AH2, AH3 = Low ESR |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F38
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - S EIA Code - 0805 EIA Metric - 2012-09
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.0 +0.2/-0.1 | 0.079 +0.008/-0.004 |
W | 1.25 +0.2/-0.1 | 0.049 +0.008/-0.004 |
H max. | 0.9 | 0.035 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - F38