KYOCERA AVX - Advanced Electronic Components & Solutions

# - Additional PN options need to be specified for Hi-Rel PNs. Please see PN Datasheet or Part Number Explanation for details


Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

CWR11 - MIL-PRF-55365/8

B 15 μ 10 4 600 n 6 3.5 1.8 n
CWR11 - MIL-PRF-55365/8 GD-ICON-MILITARY

CWR11CB156K
TypeVoltage CodeTermination FinishCapacitance CodeCapacitance ToleranceReliability GradeSurge Test OptionPackaging

C = 4Vdc

D = 6Vdc

F = 10Vdc

H = 15Vdc

J = 20Vdc

K = 25Vdc

M = 35Vdc

N = 50Vdc

H = Solder Plated

K = Solder Fused

C = Hot Solder Dipped

B = Gold Plated

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

M = ±20%

K = ±10%

J = ±5%

B = 0.1%/1000 hrs. 90% conf.

C = 0.01%/1000 hrs. 90% conf.

D = 0.001%/1000 hrs. 90% conf.

T = T Level

A = Non-ER

A = 10 cycles, +25°C

B = 10 cycles, -55°C & +85°C

C = 10 cycles,-55°C & +85°C before Weibull

B = Bulk = Standard

R = \TR = 7” T & R

S = \TR13 = 13” T & R

W = \W = Waffle


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - CWR11 - MIL-PRF-55365/8

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  410.1 mΩ
C0  =  1.027 mF
R1  =  208.1 mΩ
C1  =  484.3 nF
R2  =  50.98 mΩ
C2  =  968.6 nF
R3  =  162.8 mΩ
C3  =  1.937 μF
R4  =  122 μΩ
C4  =  3.875 μF
R5  =  733.1 mΩ
C5  =  7.749 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  7.333 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic hre_cwr_11 case schema
EIA - 1210
Case Size - B EIA Code - 1210 EIA Metric - 3528-21
CWR11 - MIL-PRF-55365/8
millimeters [mm] inches [in]
L 3.5 ±0.2 0.138 ±0.008
W 2.8 ±0.2 0.11 ±0.008
H max. 2.1 0.083

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - CWR11 - MIL-PRF-55365/8