KYOCERA AVX Part No. CWR09CH336J #
Category - HIGH Reliability Tantalum Chip - Military
# - Additional PN options need to be specified for Hi-Rel PNs. Please see PN Datasheet or Part Number Explanation for details
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
CWR09 - MIL-PRF-55365/4 |
F | 33 μ | 5 | 4 | 2 μ | 8 | 2.2 | 2.2 n |
CWR09 - MIL-PRF-55365/4
CWR09 | C | H | 336 | J | • | • | • |
---|---|---|---|---|---|---|---|
Type | Voltage Code | Termination Finish | Capacitance Code | Capacitance Tolerance | Reliability Grade | Surge Test Option | Packaging |
C = 4Vdc D = 6Vdc F = 10Vdc H = 15Vdc J = 20Vdc K = 25Vdc M = 35Vdc N = 50Vdc | H = Solder Plated K = Solder Fused C = Hot Solder Dipped B = Gold Plated | pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow) | M = ±20% K = ±10% J = ±5% | B = 0.1%/1000 hrs. 90% conf. C = 0.01%/1000 hrs. 90% conf. D = 0.001%/1000 hrs. 90% conf. T = T Level A = Non-ER | A = 10 cycles, +25°C B = 10 cycles, -55°C & +85°C C =10 cycles,-55°C & +85°C before Weibull | B = Bulk = Standard R = \TR = 7†T & R S = \TR13 = 13†T & R W = \W = Waffle |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - CWR09 - MIL-PRF-55365/4

For RoHS compliant products, please select correct termination style.

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Case Size - F
millimeters [mm] | inches [in] | |
---|---|---|
L | 5.59 ±0.38 | 0.22 ±0.015 |
W | 3.43 ±0.38 | 0.135 ±0.015 |
H max. | 2.16 | 0.085 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - CWR09 - MIL-PRF-55365/4