KYOCERA AVX - Advanced Electronic Components & Solutions

# - Additional PN options need to be specified for Hi-Rel PNs. Please see PN Datasheet or Part Number Explanation for details


Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

CWR09 - MIL-PRF-55365/4

C 6.8 μ 20 4 1 μ 6 5.5 2.2 n
CWR09 - MIL-PRF-55365/4 GD-ICON-MILITARY

CWR09CB685M
TypeVoltage CodeTermination FinishCapacitance CodeCapacitance ToleranceReliability GradeSurge Test OptionPackaging

C = 4Vdc

D = 6Vdc

F = 10Vdc

H = 15Vdc

J = 20Vdc

K = 25Vdc

M = 35Vdc

N = 50Vdc

H = Solder Plated

K = Solder Fused

C = Hot Solder Dipped

B = Gold Plated

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

M = ±20%

K = ±10%

J = ±5%

B = 0.1%/1000 hrs. 90% conf.

C = 0.01%/1000 hrs. 90% conf.

D = 0.001%/1000 hrs. 90% conf.

T = T Level

A = Non-ER

A = 10 cycles, +25°C

B = 10 cycles, -55°C & +85°C

C =10 cycles,-55°C & +85°C before Weibull

B = Bulk = Standard

R = \TR = 7” T & R

S = \TR13 = 13” T & R

W = \W = Waffle


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - CWR09 - MIL-PRF-55365/4

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  1.304 Ω
C0  =  527.9 μF
R1  =  679.4 mΩ
C1  =  220 nF
R2  =  100 μΩ
C2  =  439.9 nF
R3  =  175.1 mΩ
C3  =  879.8 nF
R4  =  118 mΩ
C4  =  1.76 μF
R5  =  801.9 mΩ
C5  =  3.519 μF
Rs  =  10 Ω
Ls  =  2.2 nH
Rli  =  16.18 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic hre_cwr_09 case schema

Case Size - C
CWR09 - MIL-PRF-55365/4
millimeters [mm] inches [in]
L 5.08 ±0.38 0.2 ±0.015
W 1.27 ±0.38 0.05 ±0.015
H max. 1.65 0.065

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - CWR09 - MIL-PRF-55365/4