KYOCERA AVX Part No. 95158-15K #
Category - HIGH Reliability Tantalum Chip - Military
# - Additional PN options need to be specified for Hi-Rel PNs. Please see PN Datasheet or Part Number Explanation for details
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
TBJ Series - DLA Dwgs 95158 |
E | 68 μ | 10 | 20 | 13.6 μ | 6 | 150 m | 2.5 n |
TBJ Series - DLA Dwgs 95158
95158 | -15 | K | • |
---|---|---|---|
DLA DWG 95158 | Dash Number | Capacitance Tolerance | Termination Finish |
K = ±10% M = ±20% | B = Gold Plated (10 microinch minimum) * H = Solder Plated (100 microinch minimum) * Contact Manufacturer |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TBJ DLA DWGS
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - E EIA Code - 2917 EIA Metric - 7343-43
millimeters [mm] | inches [in] | |
---|---|---|
L | 7.3 ±0.2 | 0.287 ±0.008 |
W | 4.3 +0.2/-0.1 | 0.169 +0.008/-0.004 |
H max. | 4.3 | 0.169 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - TBJ DLA DWGS