KYOCERA AVX - Advanced Electronic Components & Solutions

# - Additional PN options need to be specified for Hi-Rel PNs. Please see PN Datasheet or Part Number Explanation for details


Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

DLA 93026 Series - Wet Electrolytic Tantalum Capacitor

D 100 μ 20 125 3 μ - 1.8 17 n
DLA 93026 Series - Wet Electrolytic Tantalum Capacitor GD-ICON-MILITARY GD-ICON-COTS

93026-55M
Drawing NumberDash NumberCapacitance ToleranceInsulation Sleeve

K = ±10%

M = ±20%

U = Without Sleeve

S = With Sleeve


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - DLA 93026

not_rohs
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  200.8 mΩ
C0  =  698.4 μF
R1  =  270.4 mΩ
C1  =  3.232 μF
R2  =  175.5 mΩ
C2  =  6.463 μF
R3  =  8.2 mΩ
C3  =  12.93 μF
R4  =  434.6 mΩ
C4  =  25.85 μF
R5  =  341.8 mΩ
C5  =  51.71 μF
Rs  =  10 Ω
Ls  =  17 nH
Rli  =  1.1 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic hre_930 case schema

Case Size - D
DLA 93026 Series - Wet Electrolytic Tantalum Capacitor
millimeters [mm] inches [in]
L 19.46 +0.79/-0.41 0.766 +0.031/-0.016

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - DLA 93026