KYOCERA AVX Part No. 93026-38M #
Category - HIGH Reliability Tantalum Chip - Military
# - Additional PN options need to be specified for Hi-Rel PNs. Please see PN Datasheet or Part Number Explanation for details
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
DLA 93026 Series - Wet Electrolytic Tantalum Capacitor |
B | 220 μ | 20 | 50 | 2 μ | - | 900 m | 13 n |
DLA 93026 Series - Wet Electrolytic Tantalum Capacitor
93026 | -38 | M | • |
---|---|---|---|
Drawing Number | Dash Number | Capacitance Tolerance | Insulation Sleeve |
K = ±10% M = ±20% | U = Without Sleeve S = With Sleeve |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - DLA 93026
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - B
millimeters [mm] | inches [in] | |
---|---|---|
L | 16.28 +0.79/-0.41 | 0.641 +0.031/-0.016 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - DLA 93026