KYOCERA AVX - Advanced Electronic Components & Solutions

# - Additional PN options need to be specified for Hi-Rel PNs. Please see PN Datasheet or Part Number Explanation for details


Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

DLA 93026 Series - Wet Electrolytic Tantalum Capacitor

B 220 μ 10 50 2 μ - 900 m 13 n
DLA 93026 Series - Wet Electrolytic Tantalum Capacitor GD-ICON-MILITARY GD-ICON-COTS

93026-38K
Drawing NumberDash NumberCapacitance ToleranceInsulation Sleeve

K = ±10%

M = ±20%

U = Without Sleeve

S = With Sleeve


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - DLA 93026

not_rohs
Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  125.5 mΩ
C0  =  2.381 mF
R1  =  231.4 mΩ
C1  =  7.133 μF
R2  =  100 μΩ
C2  =  14.27 μF
R3  =  44.47 mΩ
C3  =  28.53 μF
R4  =  206.7 mΩ
C4  =  57.06 μF
R5  =  353.3 mΩ
C5  =  114.1 μF
Rs  =  10 Ω
Ls  =  13 nH
Rli  =  500 kΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic hre_930 case schema

Case Size - B
DLA 93026 Series - Wet Electrolytic Tantalum Capacitor
millimeters [mm] inches [in]
L 16.28 +0.79/-0.41 0.641 +0.031/-0.016

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - DLA 93026