KYOCERA AVX - Advanced Electronic Components & Solutions

# - Additional PN options need to be specified for Hi-Rel PNs. Please see PN Datasheet or Part Number Explanation for details


Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

TBJ Series - DLA Dwgs 07016

A 6.8 μ 20 6 500 n 6 5 1.8 n
TBJ Series - DLA Dwgs 07016 GD-ICON-MILITARY

07016-008M
DLA DWG 07016Dash NumberCapacitance ToleranceReliability GradeTermination FinishSurge Test Option

K = ±10%

M = ±20%

B = B Weibull

C = C Weibull

D = D Weibull

B = Gold Plated (10 microinch minimum) *

H = Solder Plated (50 microinch minimum)

C = Hot Solder Dip (60 microinch minimum)

* Contact Manufacturer

A = 10 cycles, +25°C

B = 10 cycles, -55°C & +85°C

C = 10 cycles, -55°C & +85°C before Weibull

Z = None required

Per MIL-PRF-55365


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TBJ DLA DWGS

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Temperature: Application Voltage:
Burel schema
R0  =  840.9 mΩ
C0  =  434.5 μF
R1  =  656.5 mΩ
C1  =  219.5 nF
R2  =  122 μΩ
C2  =  439 nF
R3  =  292.9 mΩ
C3  =  878.1 nF
R4  =  157.8 mΩ
C4  =  1.756 μF
R5  =  1.873 Ω
C5  =  3.512 μF
Rs  =  10 Ω
Ls  =  1.8 nH
Rli  =  16.18 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic hre_tbj_070 case schema
EIA - 1206
Case Size - A EIA Code - 1206 EIA Metric - 3216-18
TBJ Series - DLA Dwgs 07016
millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 +0.2/-0.1 0.063 +0.008/-0.004
H max. 1.8 0.071

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - TBJ DLA DWGS