KYOCERA AVX Part No. 07016-006K #
Category - HIGH Reliability Tantalum Chip - Military
# - Additional PN options need to be specified for Hi-Rel PNs. Please see PN Datasheet or Part Number Explanation for details
Series | Case Size | Capacitance [F] | Tolerance [%] | Rated Voltage [V] | DCL Max. [A] | DF Max.[%] | ESR Max. 100 kHz [Ohm] | ESL [H] |
---|---|---|---|---|---|---|---|---|
TBJ Series - DLA Dwgs 07016 |
A | 3.3 μ | 10 | 6 | 500 n | 6 | 8 | 1.8 n |
TBJ Series - DLA Dwgs 07016
07016 | -006 | K | • | • | • |
---|---|---|---|---|---|
DLA DWG 07016 | Dash Number | Capacitance Tolerance | Reliability Grade | Termination Finish | Surge Test Option |
K = ±10% M = ±20% | B = B Weibull C = C Weibull D = D Weibull | B = Gold Plated (10 microinch minimum) * H = Solder Plated (50 microinch minimum) C = Hot Solder Dip (60 microinch minimum) * Contact Manufacturer | A = 10 cycles, +25°C B = 10 cycles, -55°C & +85°C C = 10 cycles, -55°C & +85°C before Weibull Z = None required Per MIL-PRF-55365 |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - TBJ DLA DWGS
For RoHS compliant products, please select correct termination style.
Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.
Case Size - A EIA Code - 1206 EIA Metric - 3216-18
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 +0.2/-0.1 | 0.063 +0.008/-0.004 |
H max. | 1.8 | 0.071 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - TBJ DLA DWGS