KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No. NK20MA0302J--
Thermistors Division
Category - NTC for Wirebonding
This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] | Termination | Soldering | Resistance [R25 - Ω] | Tolerance [%] | Material |
---|---|---|---|---|---|
0707 | Ag | Wire bonding | 3000 | 5 | MA |
Beta [K] | Beta Tolerance [%] | Alpha [%/°C] | Max Dissipation [W] | Thermal Dissipation [mW/°C] | Thermal Time [s] | Series Detail |
---|---|---|---|---|---|---|
3965 | 0.5 | -4.38 | 0.16 | 2 | 6 | Wirebond NK20 NTC |
NK | 20 | MA | 0302 | J | -- |
---|---|---|---|---|---|
Type | Size | Material Code | Resistance | Tolerance | Packaging |
NK = Chip for wirebonding | 20 = 1.75x1.75mm typ | F = ±1% G = ±2% H = ±3% J = ±3% | --: Bulk (1000pcs) |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NK
EIA - 0707
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.75 ±0.25 | 0.069 ±0.01 |
W | 1.75 ±0.25 | 0.069 ±0.01 |
T max. | 1 | 0.039 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - NK