KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. NK20JA0202G--

Thermistors Division

Category - NTC for Wirebonding


This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] Termination Soldering Resistance [R25 - Ω] Tolerance [%] Material
0707 Ag Wire bonding 2000 2 JA
Beta [K] Beta Tolerance [%] Alpha [%/°C] Max Dissipation [W] Thermal Dissipation [mW/°C] Thermal Time [s] Series Detail
3564 1 -3.91 0.16 2 6 Wirebond NK20 NTC
NK20JA0202G--
TypeSizeMaterial CodeResistanceTolerancePackaging

NK = Chip for wirebonding

20 = 1.75x1.75mm typ

F = ±1%

G = ±2%

H = ±3%

J = ±3%

--: Bulk (1000pcs)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NK

rohs_lf
Thermistor 0707 case schema

EIA - 0707

millimeters [mm] inches [in]
L 1.75 ±0.25 0.069 ±0.01
W 1.75 ±0.25 0.069 ±0.01
T max. 1 0.039

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - NK