KYOCERA AVX Part No. ND03K00152JCB
Category - Leaded NTC
Head Size [mm] | Coating | Wires | Resistance [R25 - Ω] | Tolerance [%] | Material |
---|---|---|---|---|---|
3 | Phenolic resin | Cu/Sn plated | 1500 | 5 | K0 |
Beta [K] | Beta Tolerance [%] | Alpha [%/°C] | Max Dissipation [W] | Thermal Dissipation [mW/°C] | Thermal Time [s] | Series Detail |
---|---|---|---|---|---|---|
3630 | 3 | -4 | 0.25 | 5 | 10 | Leaded ND03 NTC |
ND | 03 | K0 | 0152 | J | CB |
---|---|---|---|---|---|
Type | Disc Size | Material Code | Resistance | Tolerance | Packaging |
ND = epoxy-phenolic resin coating For Ag metallized leadless disc options (NR series), please contact factory | 03 = 3.5mm max 06 = 6.3mm max 09 = 9.5mm max | H = ±3%* J = ±5% K = ±10% M = ±20% * for selected values | --: Bulk (1000pcs) CA = ammopack, H = 16mm (3000 pcs)* CB = tape and reel, H = 16mm (3000 pcs)* CC = ammopack, H = 19.5mm (3000 pcs)* CD = tape and reel, H = 19.5mm (3000 pcs)* DA = ammopack, straight leads, H = 16mm (1500 pcs)** DB = tape and reel, straight leads, H = 16mm, (1500 pcs)** DC = ammopack, straight leads, H = 19.5mm (1500 pcs)** DD = tape and reel, straight leads, H = 19.5mm (1500 pcs)** DL = ammopack, kinked leads, H = 16mm (1500 pcs)** DM = tape and reel, kinked leads, H = 16mm, (1500 pcs)** DN = ammopack, kinked leads, H = 19.5mm (1500 pcs)** DP = tape and reel, kinked leads, H = 19.5mm (1500 pcs)** * for ND03 ** for ND06, ND09 |
Please contact AVX for customized options (lead length, lead material, tolerances, etc.)
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - ND
EIA - ND03
millimeters [mm] | inches [in] | |
---|---|---|
D | 3.5 | 0.005 |
T max. | 3 | 0.118 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - ND