KYOCERA AVX - Advanced Electronic Components & Solutions

This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Head Size [mm] Coating Wires Resistance [R25 - Ω] Tolerance [%] Material
3 Phenolic resin Cu/Sn plated 1000 5 J0
Beta [K] Beta Tolerance [%] Alpha [%/°C] Max Dissipation [W] Thermal Dissipation [mW/°C] Thermal Time [s] Series Detail
3480 3 -3.9 0.25 5 10 Leaded ND03 NTC
ND03J00102JCD
TypeDisc SizeMaterial CodeResistanceTolerancePackaging

ND = epoxy-phenolic resin coating

For Ag metallized leadless disc options (NR series), please contact factory

03 = 3.5mm max

06 = 6.3mm max

09 = 9.5mm max

H = ±3%*

J = ±5%

K = ±10%

M = ±20%

* for selected values

--: Bulk (1000pcs)

CA = ammopack, H = 16mm (3000 pcs)*

CB = tape and reel, H = 16mm (3000 pcs)*

CC = ammopack, H = 19.5mm (3000 pcs)*

CD = tape and reel, H = 19.5mm (3000 pcs)*

DA = ammopack, straight leads, H = 16mm (1500 pcs)**

DB = tape and reel, straight leads, H = 16mm, (1500 pcs)**

DC = ammopack, straight leads, H = 19.5mm (1500 pcs)**

DD = tape and reel, straight leads, H = 19.5mm (1500 pcs)**

DL = ammopack, kinked leads, H = 16mm (1500 pcs)**

DM = tape and reel, kinked leads, H = 16mm, (1500 pcs)**

DN = ammopack, kinked leads, H = 19.5mm (1500 pcs)**

DP = tape and reel, kinked leads, H = 19.5mm (1500 pcs)**

* for ND03

** for ND06, ND09


Please contact AVX for customized options (lead length, lead material, tolerances, etc.)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - ND

rohs_lf
Thermistor ND03 case schema

EIA - ND03

millimeters [mm] inches [in]
D 3.5 0.005
T max. 3 0.118

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - ND