KYOCERA AVX - Advanced Electronic Components & Solutions

This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] Termination Soldering Resistance [R25 - Ω] Tolerance [%] Material
0805 AgPdPt Conductive adhesive 6800 5 K0
Beta [K] Beta Tolerance [%] Alpha [%/°C] Max Dissipation [W] Thermal Dissipation [mW/°C] Thermal Time [s] Series Detail
3630 3 -3.9 0.12 2 5 SMT 0805 AgPdPt NTC
NC12K00682JBF
SeriesSizeMaterial CodeResistanceToleranceSuffix: Packaging

NC = PdPtAg Term*

* for conductive adhesive assembly, not for lead free soldering

21 = 0603

12 = 0805

20 = 1206

H = ±3%*

J = ±5%

K = ±10%

M = ±20%

* for selected values

--_ Bulk (5000 pcs/bag)

BA: Plastic tape (180mm diam. reel, 3000 pcs/reel)*

BE: Plastic tape (1/2 reel, 1500pcs/reel)*

BC: Plastic tape (330mm diam. reel, 10,000 pcs/reel)*

BB: Cardboard tape (180mm diam. reel, 4000 pcs/reel)**

BF: Cardboard tape (1/2 reel , 2000 pcs/reel)**

BD: Cardboard tape (330mm diam. reel, 10,000 pcs/reel)**

* for NC20

** for NC12, NC21


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NC

rohs_lf
Thermistor 0805 case schema

EIA - 0805

millimeters [mm] inches [in]
L 2 ±0.3 0.079 ±0.012
W 1.25 ±0.2 0.049 ±0.008
T max. 1.3 0.051
t min. 0.2 0.008

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - NC