KYOCERA AVX Part No. NB21J00472JBB
Category - SMT NTC
Case Size [EIA] | Termination | Soldering | Resistance [R25 - Ω] | Tolerance [%] | Material |
---|---|---|---|---|---|
0603 | Ni/Sn | Lead free | 4700 | 5 | J0 |
Beta [K] | Beta Tolerance [%] | Alpha [%/°C] | Max Dissipation [W] | Thermal Dissipation [mW/°C] | Thermal Time [s] | Series Detail |
---|---|---|---|---|---|---|
3480 | 3 | -3.9 | 0.07 | 1 | 4 | SMT 0603 NiSn NTC |
NB | 21 | J0 | 0472 | J | BB |
---|---|---|---|---|---|
Series | Size | Material Code | Resistance | Tolerance | Suffix: Packaging |
NB = Ni/Sn Term* * for lead free soldering | 21 = 0603 12 = 0805 20 = 1206 | H = ±3%* J = ±5% K = ±10% M = ±20% * for selected values | --_ Bulk (5000 pcs/bag) BA: Plastic tape (180mm diam. reel, 3000 pcs/reel)* BE: Plastic tape (1/2 reel, 1500pcs/reel)* BC: Plastic tape (330mm diam. reel, 10,000 pcs/reel)* BB: Cardboard tape (180mm diam. reel, 4000 pcs/reel)** BF: Cardboard tape (1/2 reel , 2000 pcs/reel)** BD: Cardboard tape (330mm diam. reel, 10,000 pcs/reel)** * for NB20 ** for NB12, NB21 |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NB
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.2 | 0.063 ±0.008 |
W | 0.8 ±0.2 | 0.031 ±0.008 |
T max. | 1 | 0.039 |
t min. | 0.2 | 0.008 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - NB