KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. VTA7060314A300RP

Varistor Division

Category - SMT MLV - Automotive


This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
0603 14 10 18.5V ±12% 32 1 10 μ 100 m
Peak Current [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Jump Start [V] Power Dissipation [W] Max Operating Temp [°C] Termination Series Detail
75 50 400 p +100% -50% 20 30 m 175 Ni/Sn High Temperature +150/175C Automotive Series
VTA7060314A300RP
Varistor Temp RatedAutomotive TempChip SizeWorking VoltageEnergy RatingClamping VoltagePackageTermination

A7 = 175°C

A3 = 150°C

0603

0805

1206

1210

14 = 14Vdc

18 = 18Vdc

31 = 31Vdc

A = 0.1J

C = 0.3J

E = 0.5J

J = 1.5-1.6J

300 = 32V

400 = 42V

650 = 65V

670 = 67V

D = 7” reel

R = 7” reel

T = 13”reel

P = Ni/Sn plated


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VT

rohs_lf
Solid Electrolytic SMT_MLV_A case schema

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.8 ±0.15 0.031 ±0.006
T (max) 0.9 0.035
t 0.35 ±1.6 0.014 ±0.063

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VT