KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. VTA3121014J300DZ

Varistor Division

Category - SMT MLV - Automotive


This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J] Load Dump [J]
1210 14 10 18.5V ±12% 32 2.5 10 μ 1.6 3
Peak Power [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Jump Start [V] Power Dissipation [W] Max Operating Temp [°C] Termination Series Detail
1.2 k 500 5 n +100% -50% 20 30 m 150 FLEXITERM® High Temperature +150/175C Automotive Series
Solid Electrolytic SMT_MLV_A case schema

EIA - 1210

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 2.49 ±0.2 0.098 ±0.008
T (max) 1.7 0.067
t 1.14 ±3.2 0.045 ±0.126

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VT