KYOCERA AVX Part No. VTA3040205X150WP
Category - SMT MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
0402 | 5.6 | 4 | 8.5V ±20% | 18 | 1 | 10 μ | 50 m |
Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Power Dissipation [W] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|
20 | 200 p | +100% -50% | 1 m | 150 | Ni/Sn | High Temperature +150/175C Automotive Series |
VT | A3 | 0402 | 05 | X | 150 | W | P |
---|---|---|---|---|---|---|---|
Varistor Temp Rated | Automotive Temp | Chip Size | Working Voltage | Energy Rating | Clamping Voltage | Package | Termination |
A7 = 175°C A3 = 150°C | 0603 0805 1206 1210 | 14 = 14Vdc 18 = 18Vdc 31 = 31Vdc | A = 0.1J C = 0.3J E = 0.5J J = 1.5-1.6J | 300 = 32V 400 = 42V 650 = 65V 670 = 67V | D = 7” reel R = 7” reel T = 13”reel | P = Ni/Sn plated |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VT
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T (max) | 0.6 | 0.024 |
t | 0.25 ±1.0 | 0.01 ±0.039 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VT