KYOCERA AVX Part No. VR20AT48S151R
Category - Leaded MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] | Load Dump [J] |
---|---|---|---|---|---|---|---|---|
VR15 | 48 | 34 | 100V ±10% | 150 | 1 | 10 μ | 2 | 3.5 |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Jump Start [V] | Power Dissipation [W] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|---|---|
1.5 k | 250 | 275 p | +100% -50% | 48 | 40 m | 150 | Nickel wire/Sn | Radial Leaded High Temperature Automotive |
VR20 | AT | 48 | S | 151 | R | ••• |
---|---|---|---|---|---|---|
AVX Style | Series | Voltage | Energy | Clamping Voltage | Leads | Packaging |
VR15 VR20 | AT = 150℃ Automotive | 14 = 14Vdc 18 = 18Vdc 26 = 26Vdc 48 = 48Vdc | A = 0.1J D = 0.4J S = 2.0J | 580 = 60V 650 = 67V 101 = 100V 151 = 150V | R = RoHS Compliant | Blank = Bulk TR1 = T&R Standard 1 TR2 = T&R Standard 2 |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VR20AT
EIA - VR15
millimeters [mm] | inches [in] | |
---|---|---|
H (max) | 3.81 | 0.15 |
W (max) | 4.32 | 0.17 |
T (max) | 5.54 | 0.218 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VR20AT