KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. VR20AT26D101R

Varistor Division

Category - Leaded MLV - Automotive


This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J] Load Dump [J]
VR15 26 18 62.0V ±10% 100 1 10 μ 400 m 1.5
Peak Current [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Jump Start [V] Power Dissipation [W] Max Operating Temp [°C] Termination Series Detail
300 100 225 p +100% -50% 48 8 m 150 Nickel wire/Sn Radial Leaded High Temperature Automotive
VR20AT26D101R•••
AVX StyleSeriesVoltageEnergyClamping VoltageLeadsPackaging

VR15

VR20

AT = 150℃

Automotive

14 = 14Vdc

18 = 18Vdc

26 = 26Vdc

48 = 48Vdc

A = 0.1J

D = 0.4J

S = 2.0J

580 = 60V

650 = 67V

101 = 100V

151 = 150V

R = RoHS

Compliant

Blank = Bulk

TR1 = T&R Standard 1

TR2 = T&R Standard 2


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VR20AT

rohs_lf
Solid Electrolytic L_MLV_A case schema

EIA - VR15

millimeters [mm] inches [in]
H (max) 3.81 0.15
W (max) 4.32 0.17
T (max) 4.54 0.179

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VR20AT