KYOCERA AVX Part No. VR20AS48H101R
Category - Leaded MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
VR20 | 48 | 34 | 62.0V ±10% | 100 | 1 | 10 μ | 1.2 |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Jump Start [V] | Power Dissipation [W] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|---|---|
900 | 250 | 500 p | +100% -50% | 48 | 22 m | 125 | Nickel wire/Sn | Radial Leaded Automotive Varistors |
VR20 | AS | 48 | H | 101 | R | ••• |
---|---|---|---|---|---|---|
AVX Style | Series | Voltage | Energy | Clamping Voltage | Leads | Packaging |
VR20 | AS = Automotive | 18 = 18Vdc 26 = 26Vdc 48 = 48Vdc | F = 0.7J H = 1.2J J = 1.6J | 390 = 42V 540 = 54V 560 = 60V 101 = 100V | R = RoHS Compliant | Blank = Bulk TR1 = T&R Standard 1 TR2 = T&R Standard 2 |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VR20AS
EIA - VR20
millimeters [mm] | inches [in] | |
---|---|---|
H (max) | 5.08 | 0.2 |
W (max) | 5.59 | 0.22 |
T (max) | 3.175 | 0.125 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VR20AS