KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No. VLAS121016J350DP
Varistor Division
Category - SMT MLV - Automotive
This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] | Load Dump [J] |
---|---|---|---|---|---|---|---|---|
1210 | 16 | 11 | 19.5V +12% | 35 | 2.5 | 10 μ | 1.6 | 3 |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Jump Start [V] | Power Dissipation [W] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|---|---|
1.2 k | 500 | 5 n | +100% -50% | 20 | 30 m | 125 | Ni/Sn | Low Clamp Automotive TransGuard |
VL | AS | 1210 | 16 | J | 350 | D | P |
---|---|---|---|---|---|---|---|
Varistor Low Clamp | Automotive Series | Chip Size | Working Voltage | Energy Rating | Clamping Voltage | Package | Termination |
0603 0805 1206 1210 | 16 = 16Vdc | A = 0.1J C = 0.3J E = 0.5J J = 1.5-1.6J | 350 = 35V | D = 7” reel R = 7” reel T = 13”reel | P = Ni/Sn plated |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VL
EIA - 1210
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 2.49 ±0.2 | 0.098 ±0.008 |
T (max) | 1.7 | 0.067 |
t | 1.14 ±3.2 | 0.045 ±0.126 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VL