KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. VLAS120616E350DP

Varistor Division

Category - SMT MLV - Automotive


This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J] Load Dump [J]
1206 16 11 19.5V +12% 35 1 10 μ 500 m 1.3
Peak Power [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Jump Start [V] Power Dissipation [W] Max Operating Temp [°C] Termination Series Detail
375 200 1.4 n +100% -50% 20 10 m 125 Ni/Sn Low Clamp Automotive TransGuard
VLAS120616E350DP
Varistor Low ClampAutomotive SeriesChip SizeWorking VoltageEnergy RatingClamping VoltagePackageTermination

0603

0805

1206

1210

16 = 16Vdc

A = 0.1J

C = 0.3J

E = 0.5J

J = 1.5-1.6J

350 = 35V

D = 7” reel

R = 7” reel

T = 13”reel

P = Ni/Sn plated


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VL

rohs_lf
Solid Electrolytic SMT_MLV_A case schema

EIA - 1206

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 ±0.2 0.063 ±0.008
T (max) 1.02 0.04
t 0.94 ±3.2 0.037 ±0.126

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VL