KYOCERA AVX Part No. VGAS322034Z770TP
Category - SMT MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] | Load Dump [J] |
---|---|---|---|---|---|---|---|---|
3220 | 34 | 30 | 47V ±10% | 77 | 10 | 15 μ | 13 | 50 |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Jump Start [V] | Power Dissipation [W] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|---|---|
9.8 k | 2000 | 18 n | +100% -50% | 48 | 260 m | 125 | Ni/Sn | Glass Encapsulated TG Automotive |
V | G | AS | 3220 | 34 | Z | 770 | T | P |
---|---|---|---|---|---|---|---|---|
Varistor | Glass Encapsulated Chip | Automotive Series | Chip Size | Working Voltage | Energy Rating | Clamping Voltage | Package | Termination |
1206 1210 1812 2220 3220 | 16 = 16Vdc 18 = 18Vdc 22 = 22Vdc 26 = 26Vdc 30 = 30Vdc 31 = 31Vdc 34 = 34Vdc 42 = 42Vdc 48 = 48Vdc 60 = 60Vdc 65 = 65Vdc | D = 0.4J F = 0.7J H = 1.2J J = 1.6J K = 0.6J N = 1.1J S = 2.0J P = 2.5-3.7J U = 4.0-5.0J Y = 6.5-12J | 390 = 40V 400 = 42V 440 = 44V 490 = 49V 540 = 54V 560 = 60V 570 = 57V 650 = 65V 770 = 77V 900 = 90V 101 = 100V 121 = 120V 131 = 135V | D = 7” reel R = 7” reel* T = 13”reel * not available for 1812,2220,3220 | P = Ni/Sn plated |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VGAS
EIA - 3220
millimeters [mm] | inches [in] | |
---|---|---|
L | 8.2 ±0.4 | 0.323 ±0.016 |
W | 5.0 ±0.4 | 0.197 ±0.016 |
T (max) | 2.5 | 0.098 |
t | 1.3 ±8.2 | 0.051 ±0.323 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VGAS