KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. VGAS121016J400TP

Varistor Division

Category - SMT MLV - Automotive


Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J] Load Dump [J]
1210 16 13 25.5V ±10% 42 5 10 μ 1.6 3
Peak Power [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Jump Start [V] Power Dissipation [W] Max Operating Temp [°C] Termination Series Detail
1.2 k 500 3.1 n +100% -50% 27.5 30 m 125 Ni/Sn Glass Encapsulated TG Automotive
VGAS121016J400TP
VaristorGlass Encapsulated ChipAutomotive SeriesChip SizeWorking VoltageEnergy RatingClamping VoltagePackageTermination

1206

1210

1812

2220

3220

16 = 16Vdc

18 = 18Vdc

22 = 22Vdc

26 = 26Vdc

30 = 30Vdc

31 = 31Vdc

34 = 34Vdc

42 = 42Vdc

48 = 48Vdc

60 = 60Vdc

65 = 65Vdc

D = 0.4J

F = 0.7J

H = 1.2J

J = 1.6J

K = 0.6J

N = 1.1J

S = 2.0J

P = 2.5-3.7J

U = 4.0-5.0J

Y = 6.5-12J

390 = 40V

400 = 42V

440 = 44V

490 = 49V

540 = 54V

560 = 60V

570 = 57V

650 = 65V

770 = 77V

900 = 90V

101 = 100V

121 = 120V

131 = 135V

D = 7” reel

R = 7” reel*

T = 13”reel

* not available for 1812,2220,3220

P = Ni/Sn plated


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VGAS

rohs_lf
Solid Electrolytic SMT_MLV_A case schema

EIA - 1210

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 2.49 ±0.2 0.098 ±0.008
T (max) 1.7 0.067
t 1.14 ±3.2 0.045 ±0.126

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VGAS