KYOCERA AVX Part No. VGAH222026Y570DP
Category - SMT MLV - Automotive
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] | Load Dump [J] |
---|---|---|---|---|---|---|---|---|
2220 | 26 | 23 | 35V ±10% | 57 | 10 | 15 μ | 6.8 | 20 |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Jump Start [V] | Power Dissipation [W] | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|---|---|
5.12 k | 1100 | 7 n | +100% -50% | 30 | 30 m | 150 | Ni/Sn | High Temperature +150C Automotive Series |
VG | AH | 2220 | 26 | Y | 570 | D | P |
---|---|---|---|---|---|---|---|
Varistor Glass Encapsulated | Automotive High Temp 150°C | Chip Size | Working Voltage | Energy Rating | Clamping Voltage | Package | Termination |
1206 1210 1812 2220 3220 | 16 = 16Vdc 22 = 22Vdc 26 = 26Vdc 31 = 31Vdc | H = 1.2J J = 1.6J K = 0.6J M = 1.0J S = 1.9-2.0J P = 2.5-3.7J R = 1.7J Y = 6.5-12J Z = 13J | 390 = 40V 400 = 42V 490 = 49V 560 = 60V 570 = 57V 650 = 65V | D = 7” reel R = 7” reel* T = 13”reel * not available for 1812,2220,3220 | P = Ni/Sn plated |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VGAH
EIA - 2220
millimeters [mm] | inches [in] | |
---|---|---|
L | 5.7 ±0.4 | 0.224 ±0.016 |
W | 5.0 ±0.4 | 0.197 ±0.016 |
T (max) | 2.5 | 0.098 |
t | 1.0 ±5.7 | 0.039 ±0.224 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VGAH