KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. VGAH120616K390TP

Varistor Division

Category - SMT MLV - Automotive


This Part Number is suitable for use both in Automotive (AEC-Q200) and General applications.
Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J] Load Dump [J]
1206 16 11 24.5V ±10% 40 1 15 μ 600 m 1.5
Peak Current [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Jump Start [V] Power Dissipation [W] Max Operating Temp [°C] Termination Series Detail
450 200 1.1 n +100% -50% 27.5 10 m 150 Ni/Sn High Temperature +150C Automotive Series
VGAH120616K390TP
Varistor Glass EncapsulatedAutomotive High Temp 150°CChip SizeWorking VoltageEnergy RatingClamping VoltagePackageTermination

1206

1210

1812

2220

3220

16 = 16Vdc

22 = 22Vdc

26 = 26Vdc

31 = 31Vdc

H = 1.2J

J = 1.6J

K = 0.6J

M = 1.0J

S = 1.9-2.0J

P = 2.5-3.7J

R = 1.7J

Y = 6.5-12J

Z = 13J

390 = 40V

400 = 42V

490 = 49V

560 = 60V

570 = 57V

650 = 65V

D = 7” reel

R = 7” reel*

T = 13”reel

* not available for 1812,2220,3220

P = Ni/Sn plated


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VGAH

rohs_lf
Solid Electrolytic SMT_MLV_A case schema

EIA - 1206

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 ±0.2 0.063 ±0.008
T (max) 1.7 0.067
t 0.94 ±3.2 0.037 ±0.126

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VGAH