KYOCERA AVX Part No. VG181216P390DP
Category - SMT MLV - General
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
1812 | 16 | 11 | 24.5V ±10% | 40 | 5 | 15 μ | 2.9 |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|
2.18 k | 1000 | 7 n | +100% -50% | 125 | Ni/Sn | Glass Encapsulated TransGuard |
V | G | 1812 | 16 | P | 390 | D | P |
---|---|---|---|---|---|---|---|
Varistor | Glass Encapsulated Chip | Chip Size | Working Voltage | Energy Rating | Clamping Voltage | Package | Termination |
1206 1210 1812 2220 3220 | 16 = 16 Vdc 18 = 18Vdc 22 = 22Vdc 26 = 26Vdc 30 = 30Vdc 31 = 31Vdc 38 = 38Vdc 45 = 45Vdc 48 = 48Vdc 56 = 56Vdc 60 = 60Vdc 65 = 65Vdc 85 = 85Vdc 101 = 100Vdc | D = 0.4J F = 0.7J H = 1.2J J = 1.5-1.6J K = 0.6J N = 1.1J R = 1.7J S = 2.0J P = 2.5-3.7J U = 4.0-5.0J W = 5.1-6.0J Y = 6.5-12J | 380 = 38V 390 = 40V 400 = 42V 440 = 44V 490 = 49V 540 = 54V 560 = 60V 570 = 57V 620 = 67V 650 = 65V 770 = 77V 900 = 90V 101 = 100V 111 = 110V 121 = 120V 131 = 135V 161 = 165V 201 = 200V 251 = 250V | D = 7” reel R = 7” reel* T = 13” reel * not available for 1812,2220,3220 | P = Ni/Sn plated |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VG
EIA - 1812
millimeters [mm] | inches [in] | |
---|---|---|
L | 4.5 ±0.3 | 0.177 ±0.012 |
W | 3.2 ±0.3 | 0.126 ±0.012 |
T (max) | 2.0 | 0.079 |
t | 1.0 ±4.5 | 0.039 ±0.177 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VG