KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No. VG1812101W251TP
Varistor Division
Category - SMT MLV - General
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
1812 | 100 | 75 | 120V ±10% | 250 | 45 | 15 μ | 6 |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|
4.52 k | 400 | 500 p | +100% -50% | 125 | Ni/Sn | Glass Encapsulated TransGuard |
V | G | 1812 | 101 | W | 251 | T | P |
---|---|---|---|---|---|---|---|
Varistor | Glass Encapsulated Chip | Chip Size | Working Voltage | Energy Rating | Clamping Voltage | Package | Termination |
1812 | 101 = 100Vdc 125 = 125Vdc | U = 4.0-5.0J W = 5.1-6.0J | 251 = 250V 271 = 270V | D = 7” reel T = 13” reel | P = Ni/Sn plated |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VG
EIA - 1812
millimeters [mm] | inches [in] | |
---|---|---|
L | 4.5 ±0.3 | 0.177 ±0.012 |
W | 3.2 ±0.3 | 0.126 ±0.012 |
T (max) | 2.0 | 0.079 |
t | 1.0 ±4.5 | 0.039 ±0.177 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VG