KYOCERA AVX Part No. VCUG120030H1TP
Category - SMT MLV - General
Case Size [EIA] | DC Working Voltage [VDC] | AV Working Voltage [VAC] | Breakdown Voltage [V] | Clamping Voltage [V] | Clamping Current [A] | Leakage Current [A] | Transient Energy [J] |
---|---|---|---|---|---|---|---|
1206 | 3 | 2.3 | 6.8V | 18 | 1 | 1 μ | 400 m |
Peak Power [W] | Peak Current Rating [A] | Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|---|---|
300 | 150 | 3 n | +100% -50% | 125 | Ni/Sn | UltraGuard |
VC | UG | 12 | 0030 | H | 1 | T | P |
---|---|---|---|---|---|---|---|
Surface Mount Chip | Series | Case Size | Maximum Working Voltage | Capacitance | No. of Elements | Packaging (pieces per reel) | Termination Finish |
Low Leakage Series | 04 = 0402 06 = 0603 08 = 0805 12 = 1206 | 0030 = 3.0Vdc 0050 = 5.0Vdc 0075 = 7.5Vdc 0100 = 10.0Vdc 0150 = 15.0Vdc 0180 = 18.0Vdc 0320 = 32.0Vdc | L = Low H = High | D = 1,000 (7” reel) R = 4,000 (7” reel) T = 10,000 (13” reel) W = 10,000 (7” reel, 0402 only) | P = Ni/Sn (Plated) |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCUG
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T (max) | 1.02 | 0.04 |
t | 0.94 ±3.2 | 0.037 ±0.126 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VCUG