KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. VCUG080050L1RP

Varistor Division

Category - SMT MLV - General


Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
0805 5 3.5 10.8V 22 1 1 μ 100 m
Peak Power [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Max Operating Temp [°C] Termination Series Detail
75 40 750 p +100% -50% 125 Ni/Sn UltraGuard
VCUG080050L1RP
Surface Mount ChipSeriesCase SizeMaximum Working VoltageCapacitanceNo. of ElementsPackaging (pieces per reel)Termination Finish

Low

Leakage

Series

04 = 0402

06 = 0603

08 = 0805

12 = 1206

0030 = 3.0Vdc

0050 = 5.0Vdc

0075 = 7.5Vdc

0100 = 10.0Vdc

0150 = 15.0Vdc

0180 = 18.0Vdc

0320 = 32.0Vdc

L = Low

H = High

D = 1,000 (7” reel)

R = 4,000 (7” reel)

T = 10,000 (13” reel)

W = 10,000 (7” reel, 0402 only)

P = Ni/Sn (Plated)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCUG

rohs_lf
Solid Electrolytic SMT_MLV_G case schema

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T (max) 1.02 0.04
t 0.71 ±2.01 0.028 ±0.079

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VCUG