KYOCERA AVX - Advanced Electronic Components & Solutions

KYOCERA AVX Part No. VCLD120626F540DB

Varistor Division

Category - SMT MLV with SnPb termination


Case Size [EIA] DC Working Voltage [VDC] AV Working Voltage [VAC] Breakdown Voltage [V] Clamping Voltage [V] Clamping Current [A] Leakage Current [A] Transient Energy [J]
1206 26 20 33.0V ±10% 54 1 15 μ 700 m
Peak Power [W] Peak Current Rating [A] Capacitance [F] Capacitance Tolerance Max Operating Temp [°C] Termination Series Detail
526 200 600 p +100% -50% 125 Ni/SnPb TransGuard SnPb
VCLD120626F540DB
Varistor Leaded TerminationCase SizeWorking VoltageEnergy RatingClamping VoltagePackagingTermination

(Sn/Pb)

0603

0805

1206

1210

05 = 5.6Vdc

09 = 9Vdc

12 = 12Vdc

14 = 14Vdc

18 = 18Vdc

26 = 26Vdc

30 = 30Vdc

31 = 31Vdc

38 = 38Vdc

42 = 42Vdc

45 = 45Vdc

48 = 48Vdc

56 = 56Vdc

60 = 60Vdc

65 = 65Vdc

85 = 85Vdc

X = 0.05J

A = 0.1J

C = 0.3J

D = 0.4J

G = 0.9J

F = 0.7J

H = 1.2J

J = 1.5J

K = 0.6J

L = 0.8J

M = 1J

N = 1.1J

S = 1.9-2.0J

150 = 18V

200 = 22V

250 = 27V

300 = 32V

390 = 42V

400 = 42V

540 = 54V

560 = 60V

580 = 60V

620 = 67V

650 = 67V

770 = 77V

800 = 80V

900 = 90V

101 = 100V

111 = 110V

121 = 120V

131 = 135V

151 = 150V

D = 7” (1000)

R = 7” (4000 or 2000)

T = 13”(10,000)

B = Sn/Pb

(5% Pb Min)


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCLD - SPECIAL

not_rohs
Solid Electrolytic SMT_MLV_S case schema

EIA - 1206

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 ±0.2 0.063 ±0.008
T (max) 1.7 0.067
t 0.94 ±3.2 0.037 ±0.126

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - VCLD - SPECIAL