KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No. VCH4AG150R8MATWA
Varistor Division
Category - SMT MLV - General
Case Size [EIA] | DC Working Voltage [VDC] | Breakdown Voltage [V] | Leakage Current [A] |
---|---|---|---|
0402 | 15 | 125V | 10 n |
Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|
800 a | ±20% | 125 | Ni/Sn | Sub pF AG |
VC | H4 | AG | 15 | 0R8 | M | A | T | W | A |
---|---|---|---|---|---|---|---|---|---|
Varistor Chip | Chip Size | Varistor Series | Working Voltage | Capacitance | Tolerance | Not Applicable | Termination | Reel Size | Reel Quantity |
H2 = 0201 H4 = Thin 0402 | AntennaGuard | 10 = 10Vdc 15 = 15Vdc 18 = 18Vdc | 0R8 = 0.8pF 0R7 = 0.7pF 0R4 = 0.47pF | M = ±20% | T = Ni/Sn Plated | W = 7” | A = 10K |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCH
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T (max) | 0.35 | 0.014 |
t | 0.25 ±1.0 | 0.01 ±0.039 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VCH