KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No. VCH2AG180R7MATWA
Varistor Division
Category - SMT MLV - General
Case Size [EIA] | DC Working Voltage [VDC] | Breakdown Voltage [V] | Leakage Current [A] |
---|---|---|---|
0201 | 18 | 135V | 5 μ |
Capacitance [F] | Capacitance Tolerance | Max Operating Temp [°C] | Termination | Series Detail |
---|---|---|---|---|
700 a | ±20% | 125 | Ni/Sn | Sub pF AG |
VC | H2 | AG | 18 | 0R7 | M | A | T | W | A |
---|---|---|---|---|---|---|---|---|---|
Varistor Chip | Chip Size | Varistor Series | Working Voltage | Capacitance | Tolerance | Not Applicable | Termination | Reel Size | Reel Quantity |
H2 = 0201 H4 = Thin 0402 | AntennaGuard | 10 = 10Vdc 15 = 15Vdc 18 = 18Vdc | 0R8 = 0.8pF 0R7 = 0.7pF 0R4 = 0.47pF | M = ±20% | T = Ni/Sn Plated | W = 7” | A = 10K |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - VCH
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T (max) | 0.33 | 0.013 |
t | 0.15 ±0.6 | 0.006 ±0.024 |
For more specific information about Part Numbers Case Size see Catalog Series Datasheet - VCH